SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
The following procedure is used to configure the SHA/MD5 module to work in the DMA-based mode.
| Step | Register / Bit Field / Programming Model | Value |
|---|---|---|
| Enable the DMA request to the CDMA controller. | SHA_SYSCONFIG[3] DMA_EN | 0x1 |
| Load the message length; this is the trigger to start processing. | SHA_LENGTH[31:0] LENGTH | - |