SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The MSP432E4 microcontroller includes four Quad-Synchronous Serial Interface (QSSI) modules. All four of the modules support Advanced and Bi-SSI interfaces as well as a Quad-SSI enhancement to provide faster throughput of data. The QSSI module acts as a master or slave interface for synchronous serial communication with peripheral devices that have either Freescale SPI or TI synchronous serial interfaces. The QSSI performs serial-to-parallel conversion on data received from a peripheral device. The transmit and receive paths are buffered with internal, independent FIFO memories allowing up to eight 16-bit values in Legacy mode and 8-bit values in advanced, bi-, and quad-modes. The CPU can accesses data in these FIFOs as well as the control and status information of the QSSI. A µDMA interface is also provided to allow the transmit and receive FIFOs to be programmed as source and destination addresses in the µDMA module.
The QSSI modules have the following features: