SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Type Endpoint 0 (USBTYPE0)
OTG A / Host
This is an 8-bit register that must be written with the operating speed of the targeted Device being communicated with using endpoint 0.
USBTYPE0 is shown in Figure 27-44 and described in Table 27-49.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SPEED | RESERVED | ||||||
| R/W-0x0 | R-0x0 | ||||||