SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Analog Comparator Peripheral Present (PPACMP)
The PPACMP register provides software information regarding the analog comparator module.
NOTE
This register reports if the analog comparator module is implemented on this microcontroller.
The Analog Comparator Peripheral Properties (ACMPPP) register indicates how many analog comparator blocks are included in the module.
PPACMP is shown in Figure 4-61 and described in Table 4-68.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||