SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Vector Table Offset (VTABLE)
NOTE
This register can only be accessed from privileged mode.
The VTABLE register indicates the offset of the vector table base address from memory address 0x00000000.
VTABLE is shown in Figure 2-16 and described in Table 2-28.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OFFSET | RESERVED | ||||||||||||||||||||||||||||||
| R/W-0x0 | R-0x0 | ||||||||||||||||||||||||||||||