SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Software Trigger Interrupt (SWTRIG), offset 0xF00
NOTE
Only privileged software can enable unprivileged access to the SWTRIG register.
Writing an interrupt number to the SWTRIG register generates a Software Generated Interrupt (SGI). See for interrupt assignments.
When the MAINPEND bit in the Configuration and Control (CFGCTRL) register (see Section 2.5.7) is set, unprivileged software can access the SWTRIG register.
SWTRIG is shown in Figure 2-12 and described in Table 2-22.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTID | ||||||||||||||||||||||||||||||
| R-0x0 | WO-0x0 | ||||||||||||||||||||||||||||||