SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Figure 15-14 shows the internal PHY integration. Note that the reference clock input comes from an external 25 MHz ±50 ppm crystal or oscillator connected to the MOSC signals.
Figure 15-14 Integrated PHY Diagram