SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
LCD Memory Power Control (LCDMPC)
This register provides power control to the peripheral memory array.
NOTE
The LCD memory array does not support retention and can only be turned on and off. If the memory array is currently turned on (PWRCTL = 0x3) and the power control to the LCD is subsequently removed by clearing the P0 bit of the PCLCD register, the event causes the memory array to turn off and the MEMSTAT bit in the LCDPDS register to be 0x0 (array off).
LCDMPC is shown in Figure 4-43 and described in Table 4-50.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PWRCTL | ||||||||||||||
| R-0x0 | R/W-0x3 | ||||||||||||||