SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
The Tamper module provides mechanisms to detect, respond, and log system tamper events. A tamper event is detected by state transitions on up to four GPIOs. The module may respond to a tamper event by clearing all or part of the hibernate module memory, generating a tamper event signal to the System Control module. The event will also be logged with a RTC timestamp to allow for tamper investigation.