| 31-18 |
RESERVED |
R |
0x0 |
|
| 17 |
DMATXIM |
R/W |
0x0 |
Transmit DMA Interrupt Mask.
0x0 = The DMATXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the DMATXRIS bit in the UARTRIS register is set.
|
| 16 |
DMARXIM |
R/W |
0x0 |
Receive DMA Interrupt Mask.
0x0 = The DMARXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the DMARXRIS bit in the UARTRIS register is set.
|
| 15-13 |
RESERVED |
R |
0x0 |
|
| 12 |
9BITIM |
R/W |
0x0 |
9-Bit Mode Interrupt Mask.
0x0 = The 9BITRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the 9BITRIS bit in the UARTRIS register is set.
|
| 11 |
EOTIM |
R/W |
0x0 |
End of Transmission Interrupt Mask.
0x0 = The EOTRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the EOTRIS bit in the UARTRIS register is set.
|
| 10 |
OEIM |
R/W |
0x0 |
UART Overrun Error Interrupt Mask.
0x0 = The OERIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the OERIS bit in the UARTRIS register is set.
|
| 9 |
BEIM |
R/W |
0x0 |
UART Break Error Interrupt Mask.
0x0 = The BERIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the BERIS bit in the UARTRIS register is set.
|
| 8 |
PEIM |
R/W |
0x0 |
UART Parity Error Interrupt Mask.
0x0 = The PERIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the PERIS bit in the UARTRIS register is set.
|
| 7 |
FEIM |
R/W |
0x0 |
UART Framing Error Interrupt Mask.
0x0 = The FERIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the FERIS bit in the UARTRIS register is set.
|
| 6 |
RTIM |
R/W |
0x0 |
UART Receive Time-Out Interrupt Mask.
0x0 = The RTRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the RTRIS bit in the UARTRIS register is set.
|
| 5 |
TXIM |
R/W |
0x0 |
UART Transmit Interrupt Mask.
0x0 = The TXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the TXRIS bit in the UARTRIS register is set.
|
| 4 |
RXIM |
R/W |
0x0 |
UART Receive Interrupt Mask.
0x0 = The RXRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the RXRIS bit in the UARTRIS register is set.
|
| 3 |
DSRIM |
R/W |
0x0 |
UART Data Set Ready Modem Interrupt Mask.
0x0 = The DSRRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the DSRRIS bit in the UARTRIS register is set.
|
| 2 |
DCDIM |
R/W |
0x0 |
UART Data Carrier Detect Modem Interrupt Mask.
0x0 = The DCDRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the DCDRIS bit in the UARTRIS register is set.
|
| 1 |
CTSIM |
R/W |
0x0 |
UART Clear to Send Modem Interrupt Mask.
0x0 = The CTSRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the CTSRIS bit in the UARTRIS register is set.
|
| 0 |
RIIM |
R/W |
0x0 |
UART Ring Indicator Modem Interrupt Mask.
0x0 = The RIRIS interrupt is suppressed and not sent to the interrupt controller.
0x1 = An interrupt is sent to the interrupt controller when the RIRIS bit in the UARTRIS register is set.
|