SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
MPU Type (MPUTYPE), offset 0xD90
NOTE
This register can only be accessed from privileged mode.
The MPUTYPE register indicates whether the MPU is present, and if so, how many regions it supports.
MPUTYPE is shown in Figure 2-28 and described in Table 2-43.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| IREGION | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DREGION | |||||||
| R-0x8 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SEPARATE | ||||||
| R-0x0 | R-0x0 | ||||||