SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Power Regulator Bus Peripheral Present (PPPRB)
The PPPRB register provides software information regarding the Power Regulator Bus module.
NOTE
This register reports which Power Regulator Bus modules are implemented on this microcontroller.
PPPRB is shown in Figure 4-69 and described in Table 4-76.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||