SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC Software Reset (SREMAC)
The SREMAC register lets software reset the available Ethernet MAC module.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SREMAC bit to when the peripheral is ready for use. Software should check the corresponding PREMAC bit to verify that the Ethernet MAC module registers are ready to be accessed.
NOTE
Use this register to reset the Ethernet controller MAC module.
SREMAC is shown in Figure 4-90 and described in Table 4-97.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||