SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Pulse Width Modulator Peripheral Ready (PRPWM)
The PRPWM register indicates whether the PWM modules are ready to be accessed by software following a change in status of power, run mode clocking, or reset. A power change is initiated if the corresponding PCPWM bit is changed from 0 to 1. A run mode clocking change is initiated if the corresponding RCGCPWM bit is changed. A reset change is initiated if the corresponding SRPWM bit is changed from 0 to 1.
The PRPWM bit is cleared on any of the preceding events and is not set again until the module is completely powered, enabled, and internally reset.
PRPWM is shown in Figure 4-189 and described in Table 4-217.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||