SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
USB Receive Functional Address Endpoint 1 (USBRXFUNCADDR1), offset 0x08C
USB Receive Functional Address Endpoint 2 (USBRXFUNCADDR2), offset 0x094
USB Receive Functional Address Endpoint 3 (USBRXFUNCADDR3), offset 0x09C
USB Receive Functional Address Endpoint 4 (USBRXFUNCADDR4), offset 0x0A4
USB Receive Functional Address Endpoint 5 (USBRXFUNCADDR5), offset 0x0AC
USB Receive Functional Address Endpoint 6 (USBRXFUNCADDR6), offset 0x0B4
USB Receive Functional Address Endpoint 7 (USBRXFUNCADDR7), offset 0x0BC
OTG A / Host
USBRXFUNCADDRn is an 8-bit read/write register that records the address of the target function accessed through the associated endpoint (EPn). USBRXFUNCADDRn must be defined for each receive endpoint that is used.
NOTE
USBTXFUNCADDR0 is used for both receive and transmit for endpoint 0.
USBRXFUNCADDRn is shown in Figure 27-36 and described in Table 27-41.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ADDR | ||||||
| R-0x0 | R/W-0x0 | ||||||