SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
GPTM Timer B Prescale (GPTMTBPR)
This register allows software to extend the range of the timers when they are used individually. When in one-shot or periodic down count modes, this register acts as a true prescaler for the timer counter. When acting as a true prescaler, the prescaler counts down to 0 before the value in the GPTMTBR and GPTMTBV registers are incremented. In all other individual/split modes, this register is a linear extension of the upper range of the timer counter, holding bits 23:16 in the 16-bit modes of the 16/32-bit GPTM. See Table 18-4 for more details and an example.
GPTMTBPR is shown in Figure 18-23 and described in Table 18-26.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TBPSR | |||||||
| R/W-0x0 | |||||||