SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
1-Wire Peripheral Ready (PROWIRE)
The PROWIRE register indicates whether the 1-Wire modules are ready to be accessed by software following a change in status of power, run mode clocking, or reset. A power change is initiated if the corresponding PCOWIRE bit is changed from 0 to 1. A run mode clocking change is initiated if the corresponding RCGCOWIRE bit is changed. A reset change is initiated if the corresponding SROWIRE bit is changed from 0 to 1.
The PROWIRE bit is cleared on any of the preceding events and is not set again until the module is completely powered, enabled, and internally reset.
PROWIRE is shown in Figure 4-194 and described in Table 4-222.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||