SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Pulse Width Modulator Peripheral Present (PPPWM)
The PPPWM register provides software information regarding the PWM modules.
NOTE
This register reports which PWM modules are implemented on this microcontroller.
PPPWM is shown in Figure 4-62 and described in Table 4-69.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||