SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
ADC Sample Sequence 3 Digital Comparator Select (ADCSSDC3)
This register determines which digital comparator receives the sample from the given conversion on Sample Sequence 3 if the corresponding SnDCOP bit in the ADCSSOP3 register is set.
ADCSSDC3 is shown in Figure 10-46 and described in Table 10-41.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | S0DCSEL | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||