SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Power-Temperature Cause (PWRTC)
This register provides detailed information on the power subsystem event that caused a reset or interrupt. The event sets the condition in this register without regard to whether it is used to generate a system control interrupt, reset, NMI, or no action. The PTBOCTL register contains the action to be taken on the specific events. The combination of the PWRTC register outputs and the PTBOCTL register causes the appropriate interrupt or reset condition to occur and the corresponding status bits to be set.
PWRTC is shown in Figure 4-14 and described in Table 4-18.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | VDDA_UBOR | RESERVED | VDD_UBOR | ||||
| R-0x0 | R/W1C-0x0 | R-0x0 | R/W1C-0x0 | ||||