SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Table 14-2 lists the resets used in the DES module.
| Type | Name | Source | Description |
|---|---|---|---|
| Hardware | DES_RST | PRCM | Global reset |
| Software | DES_SYSCONFIG [1]
SOFTRESET |
Internal | Starts the soft reset sequence. When the DES_SYSSTATUS/DES_P_SYSSTATUS[0] RESETDONE bit goes to 1, the soft reset sequence is finished. |