SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Pulse Width Modulator Software Reset (SRPWM)
The SRPWM register lets software reset the available PWM modules.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRPWM bit to when the peripheral is ready for use. Software should check the corresponding PRPWM bit to verify that the PWM module registers are ready to be accessed.
NOTE
Use this register to reset the PWM modules.
SRPWM is shown in Figure 4-84 and described in Table 4-91.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||