SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Low-Speed Last Transaction to End of Frame Timing (USBLSEOF)
OTG A / Host
OTG B / Device
This 8-bit configuration register specifies the minimum time gap that is to be allowed between the start of the last transaction and the EOF for low-speed transactions.
USBLSEOF is shown in Figure 27-32 and described in Table 27-37.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LSEOFG | |||||||
| R/W-0x72 | |||||||