SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY Peripheral Present (PPEPHY)
The PPEPHY register provides software information regarding the Ethernet PHY module.
NOTE
This register reports if the Ethernet PHY module is implemented on this microcontroller.
PPEPHY is shown in Figure 4-58 and described in Table 4-65.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||