SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
External Peripheral Interface Power Control (PCEPI)
register type RW, reset 0x00000001
NOTE
The EPI module does not currently provide the ability to respond to the power-down request. Setting a bit in this register has no effect on power consumption. This register is defined for future software compatibility.
The PCEPI register controls the power applied to the EPI module. The function of this bit depends on the current state of the device (run, sleep or deep-sleep mode) and value of the corresponding bits in the RCGCEPI, SCGCEPI, and DCGCEPI registers. If the Rn, Sn, or Dn bit of the respective RCGCEPI, SCGCEPI, and DCGCEPI registers is 1 and the device is in that mode, the module is powered and receives a clock regardless of what the corresponding Pn bit in the PCEPI register is.
However, if the Rn, Sn, or Dn bit of the respective RCGCEPI, SCGCEPI, and DCGCEPI registers is 0 and the device is in that mode, then the module behaves differently depending on the value of the corresponding Pn bit in the PCEPI register. In this case, when the Pn bit is clear, the module is not powered and does not receive a clock. If the Pn bit is set, the module is powered but does not receive a clock. Table 4-169 lists the differences.
| Rn, Sn, or Dn Value in Respective RCGCx, SCGCx, or DCGCx Register | Pn | Description |
|---|---|---|
| 0 | 0 |
Module is not powered and does not receive a clock. In this case, the state of the peripheral is not retained. This is the lowest power consumption state of any peripheral, because it consumes no dynamic nor leakage current. Hardware should perform a peripheral reset if the active mode changes and the RCGCx, SCGCx, or DCGCx register is 1 or the P0 bit is changed to 1. Software must reinitialize the peripheral when reenabled due to the loss of state. |
| 0 | 1 |
Module is powered but does not receive a clock. In this case, the peripheral is inactive. This is the second-lowest power consumption of any peripheral, because it consumes only leakage current. |
| 1 | X | Module is powered and receives a clock. |
PCEPI is shown in Figure 4-158 and described in Table 4-170.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R/W-0x1 | ||||||||||||||