SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
CRC and Cryptographic Modules Software Reset (SRCCM)
The SRCCM register lets software reset the CRC and Cryptographic modules (AES, DES, and SHA/MD5).
A module is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRCCM bit to when the peripheral is ready for use. Software should read the corresponding PRCCM bit to verify that the CRC and Cryptographic module (AES, DES, and SHA/MD5) registers are ready to be accessed.
NOTE
Use this register to reset the CRC, AES, DES, and SHA/MD5 modules.
SRCCM is shown in Figure 4-87 and described in Table 4-94.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||