SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
At the end of an Ethernet frame transfer to the system memory, the TX/RX Controller sends a receive status word, RDES0, to the application. Until the end of the frame transfer, the TX/RX Controller stores the status and frame length in an asynchronous status FIFO whose depth is determined by the size of the RX FIFO (2K) and the minimum size of the frame. If the frame size if 64, then the asynchronous FIFO depth is 2048/64 = 32 bytes in length. Note that when the status of a partial frame (because of overflow) is sent to the application, the Frame Length field of RDES0 is not valid and is set to zero.
NOTE
When the timestamp feature is enabled, the receive status field is greater than 32-bits. An extended status bit-field [63:32] provides information about the received Ethernet payload when it is carrying PTP packets or TCP/UDP/ICMP over IP packets. Since the data bus is 32 bits, the status is transferred over two clock cycles.