SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
USB LPM Function Address (USBLPMFADDR)
OTG A / Host
The USBLPMFADDR register is the function address that is placed in the LPM payload.
USBLPMFADDR is shown in Figure 27-77 and described in Table 27-84.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LPMFADDR | ||||||
| R-0x0 | R/W-0x0 | ||||||