SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
As explained in Section 20.3.6, the pixel data is an index of palette entry (when palette is used). The number of colors supported is given by 2number of BPP. However, due to a limitation of the grayscaler and serializer block, fewer grayscales or colors may be supported.
The PALMODE field in the LCD Raster Control (LCDRASTRCTL) register affects the palette loading: