SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Device RESUME Raw Interrupt Status (USBDRRIS)
OTG A / Host
OTG B / Device
The USBDRRIS 32-bit register is the raw interrupt status register. On a read, this register gives the current raw status value of the corresponding interrupt prior to masking. A write has no effect.
USBDRRIS is shown in Figure 27-82 and described in Table 27-89.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESUME | ||||||
| R-0x0 | R-0x0 | ||||||