| 31-8 |
RESERVED |
R |
0x0 |
|
| 7 |
D7 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 7 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 7 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 7 in deep-sleep mode.
|
| 6 |
D6 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 6 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 6 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 6 in deep-sleep mode.
|
| 5 |
D5 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 5 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 5 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 5 in deep-sleep mode.
|
| 4 |
D4 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 4 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 4 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 4 in deep-sleep mode.
|
| 3 |
D3 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 3 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 3 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 3 in deep-sleep mode.
|
| 2 |
D2 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 2 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 2 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 2 in deep-sleep mode.
|
| 1 |
D1 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 1 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 1 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 1 in deep-sleep mode.
|
| 0 |
D0 |
R/W |
0x0 |
16/32-Bit General-Purpose Timer 0 Deep-Sleep Mode Clock Gating Control
0x0 = 16/32-bit general-purpose timer module 0 is disabled in deep-sleep mode.
0x1 = Enable and provide a clock to 16/32-bit general-purpose timer module 0 in deep-sleep mode.
|