SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
UART 9-Bit Self Address (UART9BITADDR)
The UART9BITADDR register is used to write the specific address that should be matched with the receiving byte when the 9-bit Address Mask (UART9BITAMASK) is set to 0xFF. This register is used in conjunction with UART9BITAMASK to form a match for address-byte received.
UART9BITADDR is shown in Figure 26-18 and described in Table 26-18.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| 9BITEN | RESERVED | ||||||
| R/W-0x0 | R-0x0 | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDR | |||||||
| R/W-0x0 | |||||||