SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The Remote Wake-Up register bank is made up of eight 32-bit registers. It is loaded by writing the Ethernet MAC Remote Wake-Up Frame Filter (EMACRWUFF) register eight times. To load values in the EMACRWUFF register, the entire register must be written. The first write is assigned to register 0 of the bank, then register 1 and so on. The Ethernet MAC Remote Wake-Up Frame Filter (EMACRWUFF) register is read the same way. The current pointer value of the bank is updated in the Remote Wake-Up FIFO Pointer (RWKPTR) field of the Ethernet MAC PMT Control and Status (EMACPMTCTLSTAT) register.
Figure 15-13 Wake-Up Frame Filter Register Bank