SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Controller Area Network Peripheral Present (PPCAN)
The PPCAN register provides software information regarding the CAN modules.
NOTE
This register reports which CAN modules are implemented on this microcontroller.
PPCAN is shown in Figure 4-59 and described in Table 4-66.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P1 | P0 | |||||||||||||
| R-0x0 | R-0x1 | R-0x1 | |||||||||||||