SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
EPI Peripheral Present (PPEPI)
The PPEPI register provides software information regarding the EPI module.
NOTE
This register reports if the EPI module is implemented on this microcontroller.
PPEPI is shown in Figure 4-52 and described in Table 4-59.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||