SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Micro Direct Memory Access Software Reset (SRDMA)
The SRDMA register lets software reset the available µDMA module.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRDMA bit to when the peripheral is ready for use. Software should check the corresponding PRDMA bit to verify that the µDMA module registers are ready to be accessed.
NOTE
Use this register to reset the µDMA module.
SRDMA is shown in Figure 4-73 and described in Table 4-80.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||