SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
EEPROM Password (EEPASS0), offset 0x034
EEPROM Password (EEPASS1), offset 0x038
EEPROM Password (EEPASS2), offset 0x03C
The EEPASSn registers are used to configure a password for a block. A password may only be set once and cannot be changed. The password may be 32-bits, 64-bits, or 96-bits. Each word of the password can be any 32-bit value other than 0xFFFFFFFF (all 1s). To set a password, the EEPASS0 register is written to with a value other than 0xFFFFFFFF. When the write completes, as indicated in the EEDONE register, the application may choose to write to the EEPASS1 register with a value other than 0xFFFFFFFF. When that write completes, the application may choose to write to the EEPASS2 register with a value other than 0xFFFFFFFF to create a 96-bit password. The registers do not have to be written consecutively, and the EEPASS1 and EEPASS2 registers may be written at a later date. Based on whether 1, 2, or all 3 registers have been written, the unlock code also requires the same number of words to unlock.
NOTE
Once the password is written, the block is not actually locked until either a reset occurs or 0xFFFFFFFF is written to EEUNLOCK.
NOTE
A read of the EEPASSn register during the EEPROM initialization sequence is only valid when the WORKING bit is 0 in EEDONE register:
EEPASSn is shown in Figure 7-34 and described in Table 7-35.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PASS | |||||||||||||||||||||||||||||||
| R/W-X | |||||||||||||||||||||||||||||||