SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
The SHA/MD5 Module can run the SHA-1, SHA-224, SHA-256, and MD5 algorithms, depending on the value of the ALGO bit field in the SHA Mode (SHA_MODE) register, offset 0x044, as listed in Table 25-2.
| ALGO Field Value in SHA_MODE Register | Description |
|---|---|
| 0x0 | MD5 algorithm selected |
| 0x1 | SHA-1 algorithm selected |
| 0x2 | SHA-224 algorithm selected |
| 0x3 | SHA-256 algorithm selected |