SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Analog Comparator Peripheral Ready (PRACMP)
The PRACMP register indicates whether the analog comparator module is ready to be accessed by software following a change in status of power, run mode clocking, or reset. A power change is initiated if the corresponding PCACMP bit is changed from 0 to 1. A run mode clocking change is initiated if the corresponding RCGCACMP bit is changed. A reset change is initiated if the corresponding SRACMP bit is changed from 0 to 1.
The PRACMP bit is cleared on any of the preceding events and is not set again until the module is completely powered, enabled, and internally reset.
PRACMP is shown in Figure 4-188 and described in Table 4-216.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||