SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
CAN 0 Power Domain Status (CAN0PDS)
This register provides the status of power to the CAN0 SRAM array.
NOTE
The CAN0 memory array does not support retention and can only be turned on and off. If the memory array is currently turned on (PWRCTL = 0x3) and the power control to CAN0 is subsequently removed by clearing the P0 bit of the PCCAN register, the event causes the memory array to turn off and the MEMSTAT bit in the CAN0PDS register to be 0x0 (array off).
CAN0PDS is shown in Figure 4-44 and described in Table 4-51.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESERVED | MEMSTAT | PWRSTAT | ||||
| R-0x0 | R-0x3 | R-0x3 | R-0x3 | ||||