SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
If the SLEEPEXIT bit of the SYSCTRL register is set, when the processor completes the execution of all exception handlers, it returns to Thread mode and immediately enters sleep mode. This mechanism can be used in applications that only require the processor to run when an exception occurs.