SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet MAC System Time - Nanoseconds (EMACTIMNANO)
The value in this field has the sub-second representation of time, with an accuracy of 0.46 ns. When DGTLBIN in the EMACTIMSTCTRL register is set, each bit represents 1 ns and the maximum value is 0x3B9AC9FF, after which it rolls-over to zero.
EMACTIMNANO is shown in Figure 15-58 and described in Table 15-67.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | TSSS | ||||||
| R-0x0 | R-0x0 | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TSSS | |||||||
| R-0x0 | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TSSS | |||||||
| R-0x0 | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TSSS | |||||||
| R-0x0 | |||||||