SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Universal Serial Bus Peripheral Present (PPUSB)
The PPUSB register provides software information regarding the USB module.
NOTE
This register reports if the USB module is implemented on this microcontroller.
PPUSB is shown in Figure 4-57 and described in Table 4-64.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | P0 | ||||||||||||||
| R-0x0 | R-0x1 | ||||||||||||||