SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
DMA Alternate Channel Control Base Pointer (DMAALTBASE)
The DMAALTBASE register returns the base address of the alternate channel control data. This register removes the necessity for application software to calculate the base address of the alternate channel control structures. This register cannot be read when the µDMA controller is in the reset state.
DMAALTBASE is shown in Figure 8-13 and described in Table 8-23.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDR | |||||||||||||||||||||||||||||||
| R-200h | |||||||||||||||||||||||||||||||