SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
UART Clock Configuration (UARTCC)
The UARTCC register controls the baud clock source for the UART module. For more information, seeSection 4.1.5.2.1.
NOTE
If the PIOSC is used for the UART baud clock, the system clock frequency must be at least 9 MHz in Run mode.
UARTCC is shown in Figure 26-21 and described in Table 26-21.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CS | ||||||||||||||||||||||||||||||
| R-0x0 | R/W-0x0 | ||||||||||||||||||||||||||||||