SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
Ethernet PHY Peripheral Ready (PREPHY)
The PREPHY register indicates whether the Ethernet PHY module is ready to be accessed by software following a change in status of power, run mode clocking, or reset. A power change is initiated if the corresponding PCEPHY bit is changed from 0 to 1. A run mode clocking change is initiated if the corresponding RCGCEPHY bit is changed. A reset change is initiated if the corresponding SREPHY bit is changed from 0 to 1.
The PREPHY bit is cleared on any of the preceding events and is not set again until the module is completely powered, enabled, and internally reset.
PREPHY is shown in Figure 4-185 and described in Table 4-213.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R0 | ||||||||||||||
| R-0x0 | R-0x0 | ||||||||||||||