SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
The 1-Wire Master module is a bidirectional serial communication interface that implements the protocol functions of the Dallas Semiconductor 1-Wire protocol and provides both power and data over a single wire. The 1-Wire Master module can interface with a multiple variety of slaves such as thermometers, mixed-signal devices, memory, and authentication devices.
Features of the 1-Wire Master module include: