SLAU723A October 2017 – October 2018 MSP432E401Y , MSP432E411Y
Synchronous Serial Interface Software Reset (SRSSI)
The SRSSI register lets software reset the available SSI modules.
A peripheral is reset by software using a simple 2-step process:
There may be latency from the clearing of the SRSSI bit to when the peripheral is ready for use. Software should check the corresponding PRSSI bit to verify that the SSI module registers are ready to be accessed.
NOTE
Use this register to reset the SSI modules.
SRSSI is shown in Figure 4-77 and described in Table 4-84.
Return to Summary Table.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0x0 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | R3 | R2 | R1 | R0 | |||||||||||
| R-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | |||||||||||