| 31-25 |
RESERVED |
R |
0x0 |
|
| 24 |
APSHT |
R |
0x1 |
Application-Programmable Sample-and-Hold Time.
This bit indicates the ADC has the capability of allowing the application to adjust the sample and hold window period.
|
| 23 |
TS |
R |
0x1 |
Temperature Sensor.
This field provides the similar information as the legacy DC1 register TEMPSNS bit.
0x0 = The ADC module does not have a temperature sensor.
0x1 = The ADC module has a temperature sensor.
|
| 22-18 |
RSL |
R |
0xC |
Resolution.
This field specifies the maximum number of binary bits used to represent the converted sample.
The field is encoded as a binary value, in the range of 0 to 32 bits. |
| 17-16 |
TYPE |
R |
0x0 |
ADC Architecture.
0x0 = SAR
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
|
| 15-10 |
DC |
R |
0x8 |
Digital Comparator Count.
This field specifies the number of ADC digital comparators available to the converter.
The field is encoded as a binary value, in the range of 0 to 63.
This field provides similar information to the legacy DC9 register ADCnDCn bits.
|
| 9-4 |
CH |
R |
0x18 |
ADC Channel Count.
This field specifies the number of ADC input channels available to the converter.
This field is encoded as a binary value, in the range of 0 to 63.
This field provides similar information to the legacy DC3 and DC8 register ADCnAINn bits.
|
| 3-0 |
MCR |
R |
0x7 |
Maximum Conversion Rate.
This field specifies the maximum value that may be programmed into the ADCPC register's CR field.
0x0 = Reserved
0x1 = Reserved
0x2 = Reserved
0x3 = Reserved
0x4 = Reserved
0x5 = Reserved
0x6 = Reserved
0x7 = Full conversion rate (FCONV) as defined by TADC and NSH.
0x8 = Reserved
0x9 = Reserved
0xA = Reserved
0xC = Reserved
0xD = Reserved
0xE = Reserved
0xF = Reserved
|