SLAU723A October 2017 ā October 2018 MSP432E401Y , MSP432E411Y
USB Endpoint Index (USBEPIDX)
OTG A / Host
OTG B / Device
Each endpoint's buffer can be accessed by configuring a FIFO size and starting address. The USBEPIDX 8-bit register is used with the USBTXFIFOSZ, USBRXFIFOSZ, USBTXFIFOADD, and USBRXFIFOADD registers.
USBEPIDX is shown in Figure 27-14 and described in Table 27-19.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EPIDX | ||||||
| R-0x0 | R/W-0x0 | ||||||